14.7.4.2 APP_NWK_PARAM
C
typedef struct
{
uint8_t channel;
uint8_t channelPage;
uint16_t srcPanId;
uint16_t dstPanId;
uint16_t srcAddress;
uint64_t extendedSrcAddress;
uint8_t srcAddrMode;
uint16_t dstAddress;
uint64_t extendedDstAddress;
uint8_t dstAddrMode;
int8_t txPowerDBm;
uint8_t txPower;
uint64_t ieeeAddress;
uint64_t dstIeeeAddress;
bool unicastFlagPredefData;
bool unicastFlagUserDefData;
PHY_Retval_t pibAttributeStatus;
ED_SCAN edScan;
CCA cca;
CSMA csma;
bool PromiscuousMode;
uint8_t frameRetry;
uint8_t maxBE;
uint8_t minBE;
bool ackReq;
uint8_t frameType;
uint8_t frameOverHead;
uint64_t nPacketsSent;
uint64_t nBytesSent;
uint64_t nPacketsRcvdAck;
PHY_Retval_t txStatusFrameSent;
PHY_Retval_t txDoneCbStatus;
uint64_t nPerTestPackets;
} APP_NWK_PARAM;
Description
The structure contains the general PAN Network information about the devices (2 communicatng Peer Devices - Source and Destination Devices). To update the device table, console commands can be used. Please refer Command Table section for more details.
Field Documentation
| Field | Description |
|---|---|
| channel | Channel |
| channelPage | Channel Page |
| srcPanId | Source PAN ID 16 bits |
| dstPanId | Destination PAN ID 16 bits |
| srcAddress | Source Address - 16 bits |
| extendedSrcAddress | Extended Source Address - 64 bits |
| srcAddrMode | Source Address Mode |
| dstAddress | DestinationAddress - 16 bits |
| extendedDstAddress | Extended DestinationAddress - 64 bits |
| dstAddrMode | Destination Address Mode |
| txPowerDBm | Transmit Power in DBm |
| txPower | TX Power |
| ieeeAddress | Extended Source Address - 64 bits |
| dstIeeeAddress | Extended DestinationAddress - 64 bits |
| unicastFlagPredefData | Flag for Application purpose |
| unicastFlagUserDefData | Flag for Application purpose |
| pibAttributeStatus | Attribute Status structure to store status of pibGet and pibSet Attributes |
| edScan | ED Scan |
| cca | CCA |
| csma | CSMA |
| PromiscuousMode | Boolean to enable Promiscous RX Mode |
| frameRetry | MAC level Frame Retry |
| maxBE | MAX BE |
| minBE | MIN BE |
| ackReq | bool to enable/disable Ack request during packet Transmit |
| frameType | Type of frame to be transmitted |
| frameOverHead | No. of overhead octets in TX frame |
| nPacketsSent | No. of packets receiving TX Done CB |
| nBytesSent | No. of bytes receiving TX Done CB |
| nPacketsRcvdAck | No. of packets receiving Ack |
| txStatusFrameSent | Status of TX Frames Sent |
| txDoneCbStatus | Status of transmitted packets after TX Done Cb is recived |
| nPerTestPackets | No. of packets sent in Packet Error Rate Test Mode |