14.7.4.1 DEVICE_TABLE
C
typedef struct
{
uint64_t ieeeAddr;
uint16_t shortAddr;
int8_t rssiVal;
uint8_t lqi;
uint64_t txPacketCnt;
uint64_t rxPacketCnt;
bool valid;
}DEVICE_TABLE;
Description
The structure contains the PAN Network information about the self and peer devices. In the application, index 0 is reserved for self information. To update the device table, console commands can be used. Please refer Command Table section for more details.
Field Documentation
| Macro | Description |
|---|---|
| ieeeAddr | IEEE Address - 64 bits |
| shortAddr | Short Address - 16 bits |
| rssiVal | Received Signal Strength Indicator |
| lqi | Link Quality Indicator |
| txPacketCnt | Packets which got Transmit Done Callback |
| rxPacketCnt | Packets which got Ack from Peer Device |
| valid | Set to true if there is valid address in the corresponding index of device table |