13.3.4.5 APP_TRPS_NotifyData_T

C

typedef struct __attribute__ ((packed))
{
    uint8_t    NtfID;
    uint8_t    Length;
    uint8_t    *p_Payload;
} APP_TRPS_NotifyData_T;

Description

The structure contains the information about control Notify format.

Field Documentation

FieldDescription
NtfIDControl Notify ID
LengthControl Notify length
p_PayloadControl Notify data pointer.