13.3.4.3 APP_TRPS_Ctrl_T
C
typedef struct { uint8_t opcode; uint8_t cmdRspSize; uint8_t ntfySize; APP_TRPS_CmdResp_T *appTrpsCmdResp; APP_TRPS_NotifyData_T *appTrpsNotify; } APP_TRPS_Ctrl_T;
Description
The structure contains the information about control Cmd,resp,notify structures.
Field Documentation
Field | Description |
---|---|
opcode | opcode |
cmdRspSize | Size of cmd Resp array |
ntfySize | Size of Notfy array |
appTrpsCmdResp | Command Response to structure APP_TRPS_CmdResp_T |
appTrpsNotify | Notify Data to structure APP_TRPS_NotifyData_T |