13.3.4.2 APP_TRPS_ConnList_T

C

typedef struct APP_TRPS_ConnList_T
{
    uint16_t                connHandle;
} APP_TRPS_ConnList_T;

Description

The structure contains information about APP transparent connection parameters for recording connection information.

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.