13.2.2.4 APP_GetConnInfoByConnHandle

C

APP_BLE_ConnList_T *APP_GetConnInfoByConnHandle(uint16_t connHandle);

Description

Returns the connection information based on connection handle.

Parameters

ParameterDescription
[in] connHandleHandle assocaited with the Connection

Return values

Return valueDescription
InfoBle link related Info APP_BLE_ConnList_T Structure