This section covers the evaluation board features and running the preprogrammed demo example.
This section gives a detailed information on the steps to install IDE, compiler, tool chain, BLE, Zigbee stacks and application examples on the PC.
This section provides details on documentation describing the steps to test and develop the precompiled BLE application examples.
This section describes steps to test and develop the precompiled BLE and Zigbee coexistence application examples.
This section describes how to add analog/digital peripherals to the application
This section provides a detailed procedure of how to download an already existing application hex file from MPLAB DISCOVER and flash the hex file into WBZ451 Curiosity Board using MPLAB IPE.
This section explains in detail on how to enable the low power modes – Sleep/Standby or Deep Sleep/Backup modes in the design.
This section documents how to enable firmware updates in the design, whether it is serial or Over The Air (OTA)
This section has documentation that is generic and used as supporting document with the application example documentation.
void APP_InitConnList(void);
Initialise connection list