13.2.2.3 APP_GetConnHandleByIndex

C

uint16_t APP_GetConnHandleByIndex(uint8_t index);

Description

Gets the connection handle based on index passed.

Parameters

ParameterDescription
[in] indexIndex Associated with the Connection

Return values

Return valueDescription
uint16_tConnection Handle associated with the Index