2.1 Kit Contents
The PIC32 BZ6 Curiosity Board kit contains the following:
- A PIC32WM-BZ6204UE Module mounted on the PIC32 BZ6 Curiosity Board
- A Type-A male to USB Type-C® cable
- Aristotle RFA-02-L2H1 2 dBi 2.4 GHz external antenna
Note: If any of the above items are missing in the kit, go to support.microchip.com or contact your local Microchip Sales office.