Introduction
The Ethernet to Wi-Fi® Bridge Board is a low-cost, compact and easy-to-use development board that enables an Ethernet connection on the WFI32E01PE module, a highly-integrated Wi-Fi MCU module that supports smart Wi-Fi functionalities and premium MCU features. Out of the box, the WFI32E01PE module comes preloaded with a firmware image that enables you to quickly connect and send data over Ethernet to Wi-Fi.