Features
- WFI32E01PE Wi-Fi® RF Module
- Microchip SST26VF032B 32 Mb External SPI Flash
- On-Board Ethernet-PHY Using LAN8720A with Integrated Magnetic RJ45 with LED
- USB or External Powered at 3.3V Power Supply
- Red Power LED
- Two User LEDs
- One Power Switch
- One User Configurable Switch
- One Reset Switch