4 Ethernet to Wi-Fi® Bridge Board Out-of-Box Demo
The Ethernet to Wi-Fi® Bridge Board allows Ethernet devices to connect through an RJ45 cable and extend their network by linking to a Wireless LAN. The bridge board features a command line interface-over-UART to configure operating modes like STA/SoftAP modes, TCP/IP stack settings and more. For more information on the Ethernet to Wi-Fi® Bridge Board demo, go to GitHub - MicrochipTech/WFI32_Ethernet_Wi-Fi_Bridge_OOB.