3 Hardware
This chapter describes the hardware features of the Ethernet to Wi-Fi® Bridge Board.
Note:
- Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the Ethernet to Wi-Fi® Bridge Board. For more details, go to support.microchip.com or contact your local Microchip Sales office.
|
SL. No |
Designator |
Manufacturer Part Number |
Description |
|---|---|---|---|
|
1 |
U201 |
MCP1727T-ADJE/MF |
Linear voltage regulator IC positive adjustable 1 output 1.5A 8-DFN (3x3) |
|
2 |
U202 |
SST26VF032BT-104I/SM |
IC Flash 32-MBIT SPI/QUAD 8SOIJ |
|
3 |
U301 |
LAN8720AI-CP-TR-ABC |
IC Ethernet physical layer transceiver |
|
4 |
U401 |
WFI32E01PE-I |
Global regulatory certified RF ready Wi-Fi® MCU Module with PCB antenna |