3.8.1 Buttons
The MODE function button is defined in the firmware for different range switching.
The RESET button is not applied in the firmware in this design, it is open for the user to use freely.
Note: Parts marked with “N.M” should not be
mounted by default.
| Signal Name | Pin in MCU |
|---|---|
| Function_BUT_PB0 | PB0 |
| Reset_BUT_PC5 | PC5 |