15.4 Rebuilding Logical Drives
A hot-swap rebuild occurs when a controller detects that a failed disk drive in a logical drive has been removed and then reinserted.
Note: You can use the Heal Array operation as an
alternative to a hot-swap rebuild if you have a sufficient number of Ready
physical drives of the same type in your storage space. See 15.3.6 Healing an Array.
To start a hot-swap rebuild:
- Following manufacturer's instructions, gently pull the failed disk drive from the server without fully removing it, then wait for it to spin down fully before continuing.
-
If there is nothing wrong with the disk drive, reinstall it,
following manufacturer's instructions.
If necessary, replace the failed disk drive with a new disk drive of equal or larger size.
- The controller detects the reinserted (or new) disk drive and begins to rebuild the logical drive.