5.5.1 Creating a Logical Drive
A logical drive is created using 4K drives. 512-byte drives cannot be mixed with 4K drives. This can be done by selecting the Device Type as HDD SATA 4K or HDD SAS 4K. This will ensure that only HDD SATA 4K or HDD SAS 4K devices are displayed.