9.6 Clearing the maxCrypto Configuration

You can clear the maxCrypto configuration to restore the default maxCrypto settings. Clearing the maxCrypto configuration resets all keys, passwords, and users, including the maxCrypto Officer account and User account.
Note: To clear the maxCrypto configuration, ensure that there is no encrypted logical drive available in your storage space. The controller password must be removed (see Remove Controller Password) or the controller must be unlocked with the correct password (see Unlock With Controller Password) before clearing the maxCrypto configuration.

To clear the maxCrypto configuration, perform the following steps:

  1. In the Enterprise View, select a system, then select a controller on that system.
  2. On the ribbon, in the Controller group, click Manage Configuration.

    The Manage Configuration window opens.

  3. Select Clear maxCrypto, then click Next.
  4. Review the Summary information, then click Finish.