5.5 Installing the GUI
Follow these to install the GUI:
- Extract the
mpf_an4568_v2022p1_df.zipfile. - Double click the
setup.exefile from <$download_directory>\mpf_an4568_v2022p1_df\GUI. - Follow the instructions on the installation wizard. After successful installation, the SmartSFP demo appears on the start menu of the host PC.
This concludes installing the demo. See Running the Demo for running the demo.