The following figure shows Export Bitstream window that is used to
export the IAP image. To open this window, select Configure Programming
Options from Libero Design Flow >
Handoff Design for Production.Figure 2-4. Export Bitstream Window (IAP
Image)
Important: The bitstream must be exported after it is
generated.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.