4.3 32-pin VQFN/32-pin TQFP Pinout and Multiplexing

PIC32CM3204GV00032

PIC32CM1602GV00032

32-pin VQFN Top View

32-pin TQFP Top View

Table 4-4. 32-pin VQFN/32-pin TQFP Pinout
PinMUXEN = 0MUXEN = 1Supply
PMUX Values
Port0001020304050607
EICREFADCPTCDACACSERCOMSERCOM-ALTTCTC-ALTCOMAC / GCLKSYSCTRL
1PA00EXTINT[0]— — — — — — SERCOM1/PAD[0]— TC2/WO[0]— — XIN32AVDD
2PA01EXTINT[1]— — — — — — SERCOM1/PAD[1]— TC2/WO[1]— — XOUT32AVDD
3PA02EXTINT[2]— AIN[0]Y[0]VOUT— — — — — — — — AVDD
4PA03EXTINT[3]ADC/VREFA DAC/VREFA AIN[1]Y[1]— — — — — — — — — AVDD
5PA04EXTINT[4]ADC/VREFBAIN[4]Y[2]— AIN[0]— SERCOM0/PAD[0]— TC0/WO[0]— — — AVDD
6PA05EXTINT[5]— AIN[5]Y[3]— AIN[1]— SERCOM0/PAD[1]— TC0/WO[1]— — — AVDD
7PA06EXTINT[6]— AIN[6]Y[4]— AIN[2]— SERCOM0/PAD[2]— TC1/WO[0]— — — AVDD
8PA07EXTINT[7]— AIN[7]Y[5]— AIN[3]— SERCOM0/PAD[3]— TC1/WO[1]— — — AVDD
9AVDD— — — — — — — — — — — — — —
10GND— — — — — — — — — — — — — —
11PA08NMI— AIN[16]X[0]— — SERCOM0/PAD[0]SERCOM2/PAD[0]TC0/WO[0]— — — — VDDIO
12PA09EXTINT[9]— AIN[17]X[1]— — SERCOM0/PAD[1]SERCOM2/PAD[1]TC0/WO[1]— — — — VDDIO
13PA10EXTINT[10]— AIN[18]X[2]— — SERCOM0/PAD[2]SERCOM2/PAD[2]TC1/WO[0]— — GCLK_IO[4]— VDDIO
14PA11EXTINT[11]— AIN[19]X[3]— — SERCOM0/PAD[3]SERCOM2/PAD[3]TC1/WO[1]— — GCLK_IO[5]— VDDIO
15PA14EXTINT[14]— — — — — SERCOM2/PAD[2]— TC3/WO[0]— — GCLK_IO[0]XINVDDIO
16PA15EXTINT[15]— — — — — SERCOM2/PAD[3]— TC3/WO[1]— — GCLK_IO[1]XOUTVDDIO
17PA16EXTINT[0]— — X[4]— — SERCOM1/PAD[0]SERCOM3/PAD[0]— TC2/WO[0]— GCLK_IO[2]— VDDIO
18PA17EXTINT[1]— — X[5]— — SERCOM1/PAD[1]SERCOM3/PAD[1]— TC2/WO[1]— GCLK_IO[3]— VDDIO
19PA18EXTINT[2]— — X[6]— — SERCOM1/PAD[2]SERCOM3/PAD[2]— TC3/WO[0]— AC/CMP[0]— VDDIO
20PA19EXTINT[3]— — X[7]— — SERCOM1/PAD[3]SERCOM3/PAD[3]— TC3/WO[1]— AC/CMP[1]— VDDIO
21PA22EXTINT[6]— — X[10]— — SERCOM3/PAD[0]— — TC4/WO[0]— GCLK_IO[6]— VDDIO
22PA23EXTINT[7]— — X[11]— — SERCOM3/PAD[1]— — TC4/WO[1]— GCLK_IO[7]— VDDIO
23PA24EXTINT[12]— — — — — SERCOM3/PAD[2]— — TC5/WO[0]— — — VDDIO
24PA25EXTINT[13]— — — — — SERCOM3/PAD[3]— — TC5/WO[1]— — — VDDIO
25PA27EXTINT[15]— — — — — — — — — — GCLK_IO[0]— VDDIO
26RESET— — — — — — — — — — — — — —
27PA28EXTINT[8]— — — — — — — — — — GCLK_IO[0]— VDDIO
28GND— — — — — — — — — — — — — —
29VDDCORE— — — — — — — — — — — — — —
30VDDIN— — — — — — — — — — — — — —
31PA30EXTINT[10]— — — — — — SERCOM1/PAD[2]— TC1/WO[0]SWCLKGCLK_IO[0]— VDDIO
32PA31EXTINT[11]— — — — — — SERCOM1/PAD[3]— TC1/WO[1]SWDIO— — VDDIO
Note:
  1. SERCOM4/SERCOM5 are not available on the VQFN32/TQFP32 packages.
  2. All analog pin functions are on the peripheral function 03. The peripheral function 03 must be selected to disable the digital control of the pin.
  3. Only some pins can be used in SERCOM I2C mode. Refer to the Type column for using a SERCOM pin in I2C mode. Refer to the Electrical Characteristics chapter for details on the I2C pin characteristics.
  4. TC6 and TC7 are not supported on the PIC32CM[3204/1602]GV032 (32-pin) and PIC32CM[3204/1602]GV048 (48-pin) devices. Refer to the Configuration Summary for details.
  5. The SWDIO function is only activated in the presence of a debugger.