26.6.4 Sleep Mode Operation
The TC can be configured to operate in any Sleep mode. To be able to run in standby, the RUNSTDBY bit in the Control A register (CTRLA.RUNSTDBY) must be written to one. The TC can wake-up the device using interrupts from any Sleep mode or perform actions through the Event System.