26.5 Peripheral Dependencies
| Peripheral Name | Base Address | IRQ Line | AHB Clock | APB Clock | Generic Clock | PAC | Events | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Index | Enabled at Reset | Index | Enabled at Reset | Index | Index | Prot at Reset | User | Generator | SleepWalking | |||
| TC0 | 0x42002000 | 13 | 8 | N | 19 | 8 | N | 0: TC |
28: OVF 29-30: MC0-1 | Y | ||
| TC1 | 0x42002400 | 14 | 9 | N | 19 | 9 | N | 1: TC |
31: OVF 32-33: MC0-1 | Y | ||
| TC2 | 0x42002800 | 15 | 10 | N | 20 | 10 | N | 2: TC |
34: OVF 35-36: MC0-1 | Y | ||
| TC3 | 0x42002C00 | 16 | 11 | N | 20 | 11 | N | 3: TC |
37: OVF 38-39: MC0-1 | Y | ||
| TC4 | 0x42003000 | 17 | 12 | N | 21 | 12 | N | 4: TC |
40: OVF 41-42: MC0-1 | Y | ||
| TC5 | 0x42003400 | 18 | 13 | N | 21 | 13 | N | 5: TC |
43: OVF 44-45: MC0-1 | Y | ||
| TC6 | 0x42003800 | 19 | 14 | N | 22 | 14 | N | 6: TC |
46: OVF 47-48: MC0-1 | Y | ||
| TC7 | 0x42003C00 | 20 | 15 | N | 22 | 15 | N | 7: TC |
49: OVF 50-51: MC0-1 | Y | ||