8.1 Cortex M0+ Processor
The PIC32C implements the ARM Cortex-M0+ processor, based on the Arm v6 architecture and Thumb®-2 ISA. The Cortex M0+ is 100% instruction set compatible with its predecessor, the Cortex-M0 core, and upward compatible to Cortex-M3 and M4 cores. The Arm Cortex-M0+ implemented is revision r0p1. For additional information, refer to the www.arm.com.