20.7.4 Channel Status

Table 20-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: CHSTATUS
Offset: 0x0C
Reset: 0x000F00FF
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CHBUSYn CHBUSYn CHBUSYn CHBUSYn CHBUSYn CHBUSYn CHBUSYn CHBUSYn  
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 USRRDYn USRRDYn USRRDYn USRRDYn USRRDYn USRRDYn USRRDYn USRRDYn  
Access RRRRRRRR 
Reset 00000000 

Bits 15,14,13,12,11,10,9,8 – CHBUSYn  Channel n Busy [n=7..0]

This bit is cleared when channel n is idle

This bit is set if an event on channel n has not been handled by all event users connected to channel n.

Bits 7,6,5,4,3,2,1,0 – USRRDYn  Channel n User Ready [n=7..0]

This bit is cleared when at least one of the event users connected to the channel is not ready.

This bit is set when all event users connected to channel n are ready to handle incoming events on channel n.