29.5.2 Power Management
The DAC will continue to operate in any Sleep mode where the selected source clock is running.
The DAC interrupts can be used to wake up the device from Sleep modes.
Events connected to the Event System can trigger other operations in the system without exiting Sleep modes.