8.6.2.2 Write-Protect Set

Table 8-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: WPSET
Offset: 0x04
Reset: 0x000002
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     PORTNVMCTRLDSU  
Access R/WR/WR/W 
Reset 001 

Bit 3 – PORT

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0Write protection is disabled
1Write protection is enabled

Bit 2 – NVMCTRL

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0Write protection is disabled
1Write protection is enabled

Bit 1 – DSU

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0Write protection is disabled
1Write protection is enabled