16.5.3 Clocks
The RTC bus clock (CLK_RTC_APB) can be enabled and disabled in the Power Manager, and the default state of CLK_RTC_APB can be found in the Peripheral Clock Masking section.
A generic clock (GCLK_RTC) is required to clock the RTC. This clock must be configured and enabled in the generic clock controller before using the RTC. Refer to GCLK – Generic Clock Controller for details.
This generic clock is asynchronous to the user interface clock (CLK_RTC_APB). Due to this asynchronicity, accessing certain registers will require synchronization between the clock domains. Refer to Synchronization for further details.
The RTC should not work with the Generic Clock Generator 0.