16.8 Register Summary Mode 1
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRL | 7:0 | MODE[1:0] | ENABLE | SWRST | |||||
| 15:8 | PRESCALER[3:0] | |||||||||
0x02 ... 0x03 | Reserved | |||||||||
| 0x04 | EVCTRL | 7:0 | PEREOx | PEREOx | PEREOx | PEREOx | PEREOx | PEREOx | PEREOx | PEREOx |
| 15:8 | OVFEO | CMPEOx | CMPEOx | |||||||
| 0x06 | INTENCLR | 7:0 | OVF | SYNCRDY | CMPx | CMPx | ||||
| 0x07 | INTENSET | 7:0 | OVF | SYNCRDY | CMPx | CMPx | ||||
| 0x08 | INTFLAG | 7:0 | OVF | SYNCRDY | CMPx | CMPx | ||||
0x09 ... 0x0F | Reserved | |||||||||
| 0x10 | COUNT | 7:0 | COUNT[7:0] | |||||||
| 15:8 | COUNT[15:8] | |||||||||
0x12 ... 0x13 | Reserved | |||||||||
| 0x14 | PER | 7:0 | PER[7:0] | |||||||
| 15:8 | PER[15:8] | |||||||||
0x16 ... 0x17 | Reserved | |||||||||
| 0x18 | COMP0 | 7:0 | COMP[7:0] | |||||||
| 15:8 | COMP[15:8] | |||||||||
| 0x1A | COMP1 | 7:0 | COMP[7:0] | |||||||
| 15:8 | COMP[15:8] | |||||||||