16.6.7 Sleep Mode Operation
The RTC will continue to operate in any Sleep mode where the source clock is active. The RTC interrupts can be used to wake-up the device from a Sleep mode. RTC events can trigger other operations in the system without exiting the Sleep mode.
An interrupt request will be generated after the wake-up if the interrupt controller is configured accordingly. Otherwise the CPU will wake-up directly, without triggering any interrupt. In this case, the CPU will continue executing right from the first instruction that followed the entry into sleep.
The periodic events can also wake-up the CPU through the interrupt function of the Event System. In this case, the event must be enabled and connected to an event channel with its interrupt enabled. See Event System for more information.