16.8.3 Interrupt Enable Clear - MODE1

Table 16-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: INTENCLR
Offset: 0x06
Reset: 0x00
Property: Write-Protected

Bit 76543210 
 OVFSYNCRDY    CMPx CMPx  
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – OVF Overflow Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the Overflow Interrupt Enable bit and disable the corresponding interrupt.

ValueDescription
0The Overflow interrupt is disabled
1The Overflow interrupt is enabled, and an interrupt request will be generated when the Overflow interrupt flag is set

Bit 6 – SYNCRDY Synchronization Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the Synchronization Ready Interrupt Enable bit and disable the corresponding interrupt.

ValueDescription
0The Synchronization Ready interrupt is disabled
1The Synchronization Ready interrupt is enabled, and an interrupt request will be generated when the Synchronization Ready interrupt flag is set

Bits 1,0 – CMPx  Compare x Interrupt Enable [x=1:0]

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the Compare x Interrupt Enable bit and disable the corresponding interrupt.

ValueDescription
0The Compare x interrupt is disabled
1The Compare x interrupt is enabled, and an interrupt request will be generated when the Compare x interrupt flag is set