14.6.8.1 3.3V Brown-Out Detector (BOD33)
The 3.3V Brown-out Detector (BOD33) monitors the AVDD supply and compares the voltage with the brown-out threshold level set in the BOD33 Level bit group (BOD33.LEVEL) in the BOD33 register. The BOD33 can generate either an interrupt or a Reset when AVDD crosses below the brown-out threshold level. The BOD33 detection status can be read from the BOD33 Detection bit (PCLKSR.BOD33DET) in the Power and Clocks Status register.
At start-up or at Power-on Reset (POR), the BOD33 register values are loaded from the Flash User Row. Refer to NVM User Row Mapping for more details.