8.6.3.2 Write-Protect Set

Table 8-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: WPSET
Offset: 0x04
Reset: 0x00800000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     PTCDACAC  
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
 TC7TC6TC5TC4TC3TC2TC1TC0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0EVSYS  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 19 – PTC

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0Write protection is disabled
1Write protection is enabled

Bit 18 – DAC 

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0Write protection is disabled
1Write protection is enabled

Bit 17 – AC

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0Write protection is disabled
1Write protection is enabled

Bits 8, 9, 10, 11, 12, 13, 14, 15 – TC

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0Write protection is disabled
1Write protection is enabled

Bits 2, 3, 4, 5, 6, 7 – SERCOM

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0Write protection is disabled
1Write protection is enabled

Bit 1 – EVSYS

Writing a zero to these bits has no effect.

Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.

ValueDescription
0Write protection is disabled
1Write protection is enabled