10.13.9 Device Identification

Table 10-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——

The information in this register is related to the Ordering Information (1).

Name: DID
Offset: 0x0018
Property: -

Bit 3130292827262524 
 PROCESSOR[3:0]FAMILY[4:1] 
Access RRRRRRRR 
Reset ppppffff 
Bit 2322212019181716 
 FAMILY[0] SERIES[5:0] 
Access RRRRRRR 
Reset fssssss 
Bit 15141312111098 
 DIE[3:0]REVISION[3:0] 
Access RRRRRRRR 
Reset ddddrrrr 
Bit 76543210 
 DEVSEL[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 31:28 – PROCESSOR[3:0] Processor

The value of this field defines the processor used on the device.

Note: For this device, the value of this field is 0x1, corresponding to the Arm Cortex-M0+ processor.

Bits 27:23 – FAMILY[4:0] Product Family

The value of this field corresponds to the product family part of the ordering code.

Note: For this device, the value of this field is 0x0.

Bits 21:16 – SERIES[5:0] Product Series

The value of this field corresponds to the product series part of the ordering code.

ValueDescription
0x00PIC32CM16/32 GV00
0x01 - 0x3FReserved

Bits 15:12 – DIE[3:0] Die Number

Identifies the die family.

Bits 11:8 – REVISION[3:0] Revision Number

Identifies the die revision number. Refer the product family silicon errata and data sheet clarification document for further information.

Note: The device variant (last letter of the ordering number) is independent of the die revision (DSU.DID.REVISION): The device variant denotes functional differences, whereas the die revision marks evolution of the die.

Bits 7:0 – DEVSEL[7:0] Device Selection

This bit field identifies a device within a product family and product series.

Table 10-16. PIC32CM16/32 GV00 Device Selection
ValueDescription
0x00-0x11Reserved
0x1232 KB Flash / 4 KB SRAM / 64-pin
0x1316 KB Flash / 2 KB SRAM / 64-pin
0x1432 KB Flash / 4 KB SRAM / 48-pin
0x1516 KB Flash / 2 KB SRAM / 48-pin
0x1632 KB Flash / 4 KB SRAM /32-pin
0x1716 KB Flash /2 KB SRAM /32-pin
0x18 - 0xFFReserved