26.5.7 Register Access Protection

Registers with write access can be optionally write-protected by the Peripheral Access Controller (PAC), except for the following:

  • Interrupt Flag register (INTFLAG)
  • Status register (STATUS)
  • Read Request register (READREQ)
  • Count register (COUNT)
  • Period register (PER)
  • Compare/Capture Value registers (CCx)
Note: Optional write protection is indicated by the "PAC Write Protection" property in the register description.
Write protection does not apply for accesses through an external debugger.