27.2 Features
The following are key features of the ADC module:
- 8-bit, 10-bit, or 12-bit resolution
- Up to 350,000 samples per second (350 ksps)
- Differential and single-ended inputs:
- Up to 32 analog input
- 25 positive and 10 negative, including internal and external
- Five internal inputs
- Bandgap
- Temperature sensor
- DAC
- Scaled core supply
- Scaled I/O supply
- 1/2x to 16x gain
- Single, Continuous and Pin-scan Conversion Options
- Windowing Monitor with Selectable Channel
- Conversion Range:
- Vref [1v to AVDD - 0.6V]
- ADCx * GAIN [0V to -Vref ]
- Built-in Internal Reference and
External Reference Options:
- Four bits for reference selection
- Event-triggered Conversion for Accurate Timing (One Event Input)
- Hardware Gain and Offset Compensation
- Averaging and Oversampling with Decimation to Support, up to 16-bit Result
- Selectable Sampling Time