27.3 Block Diagram
Note: INT1V is the buffered internal reference
of 1.0V, derived from the internal 1.1V bandgap reference.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.