12.4 Signal Description
| Signal Name | Type | Description |
|---|---|---|
| GCLK_IO[7:0] | Digital I/O |
Clock source for Generators when input Generic Clock signal when output |
Refer to PORT Function Multiplexing table
in I/O Multiplexing and Considerations for details on the pin mapping for this peripheral.
Note: One signal can be mapped on several pins.