Jump to main content
9.1.1.3 Workflow
Create an FREQM device instance struct, which will be associated with a FREQM peripheral hardware instance.
static struct freqm_module freqm_instance;
Note: Device instance structures shall never go out of scope when in use.
Create a new function
configure_freqm() , which will be used to configure the overall FREQM peripheral.
void configure_freqm(void )
Create an FREQM peripheral configuration structure that will be filled out to set the module configuration.
struct freqm_config config_freqm;
Fill the FREQM peripheral configuration structure with the default module configuration values.
freqm_get_config_defaults(&config_freqm);
Initialize the FREQM peripheral and associate it with the software instance structure that was defined previously.
freqm_init(&freqm_instance, FREQM, &config_freqm);
Enable the now initialized FREQM peripheral.
freqm_enable(&freqm_instance);
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.