9.1.1.2 Code
Copy-paste the following setup code to your user application:
Add to user application initialization (typically the start of main()):/* FREQM module software instance (must not go out of scope while in use) */staticstructfreqm_module freqm_instance;voidconfigure_freqm(void){/* Create a new configuration structure for the FREQM settings* and fill with the default module settings. */structfreqm_config config_freqm;freqm_get_config_defaults(&config_freqm);/* Alter any FREQM configuration settings here if required *//* Initialize FREQM with the user settings */freqm_init(&freqm_instance, FREQM, &config_freqm);}
system_init();configure_freqm();freqm_enable(&freqm_instance);