7.3.1.3 Function freqm_enable()
Enables a FREQM that was previously configured.
void freqm_enable( struct freqm_module *const module_inst)
Enables Frequency Meter that was previously configured via a call to freqm_init().
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Software instance for the Frequency Meter peripheral |