9.1.2.1 Code
Copy-paste the following code to your user application:
uint32_t measure_result;enumfreqm_status status;freqm_start_measure(&freqm_instance);while((status = freqm_get_result_value(&freqm_instance, &measure_result))== FREQM_STATUS_MEASURE_BUSY) {};switch(status) {caseFREQM_STATUS_MEASURE_DONE:LED_On(LED_0_PIN);while(true) {}caseFREQM_STATUS_CNT_OVERFLOW:freqm_clear_overflow(&freqm_instance);while(true) {LED_Toggle(LED_0_PIN);volatileuint32_t delay = 50000;while(delay--) {}}default:Assert(false);break;}