Jump to main content
9.1.2.2 Workflow
Start FREQM measurement and wait until measure done then read result data.
freqm_start_measure(&freqm_instance);
while ((status = freqm_get_result_value(&freqm_instance, &measure_result))
== FREQM_STATUS_MEASURE_BUSY) {
};
The board LED is on to indicate a measurement data is read.
case FREQM_STATUS_MEASURE_DONE:
LED_On(LED_0 _PIN);
while (true) {
}
The board LED is toggle to indicate measurement is overflow.
case FREQM_STATUS_CNT_OVERFLOW:
freqm_clear_overflow(&freqm_instance);
while (true) {
LED_Toggle(LED_0 _PIN);
volatile uint32_t delay = 50000 ;
while (delay--) {
}
}
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.