5.2.6 ADC/DAC Header
There is a 1x2, 100mil pin-header on the kit that can be used for connecting analog peripherals for use with the built in ADC or DAC.
| Pin number | Pin/Net | Function | Shared functionality |
|---|---|---|---|
| 1 | PA02 | ADC0/AIN0 or DAC/VOUT0 | - |
| 2 | GND | Ground | - |