Introduction
Current industry trends suggest that the Permanent Magnet Synchronous Motor (PMSM) is one of the most preferred motors by motor control application designers. Its strengths, such as high-power density, fast dynamic response and high efficiency in comparison with other motors in its category, coupled with decreased manufacturing costs and improved magnetic properties, make the PMSM a good recommendation for large-scale product implementation.
Microchip provides a wide range of 16-bit and 32-bit microcontrollers (MCUs) for enabling efficient, robust and versatile control of all types of motors, along with reference designs of the necessary tool sets, resulting in a fast learning curve and a shortened development cycle for new products. For additional information on 32-bit MCUs for Motor Control, see Architectural Highlights of 32-bit MCUs for Motor Control Applications.