7 References
- Speed Estimators, Flux Weakening and Efficient Use of SPMSM and IPMSM” - Prasad Kulkarni, 20089 MC7, Microchip MASTERs Conference 2016
- The following documents, which are
referenced in this document, are available for download from the Microchip web site
(www.microchip.com):
- AN1292 Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) (DSDS01292A):
- AN908 Using the dsPIC30F for Vector Control of an ACIM (DS00908B):
- AN1078 Sensorless Field Oriented Control of PMSM Motors (DS01078B):
ww1.microchip.com/downloads/aemDocuments/documents/OTH/ApplicationNotes/ApplicationNotes/01078B.pdf
- AN1162 Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) (DS01162A):