8 Revision History
Revision D (December 2024)
This revision includes the following updates:
- Document migrated to SDL format.
Revision C (August 2018)
This revision includes the following updates:
- Removed Equation 11 and associated text due to test results.
Revision B (September 2017)
This revision includes the following updates:
- The application note reference on the first page was changed to AN1292 “Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW)”.
- Table 4-1 was updated.
- Minor updates to text were implemented.
Revision A (August 2017)
This is the initial released version of this document.