7.1.19 Function tc_set_writeprotect()
Enable or disable write protection of TC registers.
void tc_set_writeprotect( Tc * p_tc, uint32_t ul_enable)
Note: This function is not available on SAM3U devices.
| Data direction | Parameter name | Description |
|---|---|---|
[out] | p_tc |
Module hardware register base address pointer |
[in] | ul_enable |
1 to enable, 0 to disable |