7.1.1 Function tc_disable_interrupt()
Disable TC interrupts on the specified channel.
void tc_disable_interrupt( Tc * p_tc, uint32_t ul_channel, uint32_t ul_sources)
| Data direction | Parameter name | Description |
|---|---|---|
[in, out] | p_tc |
Module hardware register base address pointer |
[in] | ul_channel |
Channel to configure |
[in] | ul_sources |
A bitmask of Interrupt sources |
Parameter Value | Description |
|---|---|
TC_IDR_COVFS | Disables the Counter Overflow Interrupt |
TC_IDR_LOVRS | Disables the Load Overrun Interrupt |
TC_IDR_CPAS | Disables the RA Compare Interrupt |
TC_IDR_CPBS | Disables the RB Compare Interrupt |
TC_IDR_CPCS | Disables the RC Compare Interrupt |
TC_IDR_LDRAS | Disables the RA Load Interrupt |
TC_IDR_LDRBS | Disables the RB Load Interrupt |
TC_IDR_ETRGS | Disables the External Trigger Interrupt |