9.1.5.3 Workflow
- Enable the TC module's waveform pin:
ioport_set_pin_mode(PIN_TC_WAVEFORM, PIN_TC_WAVEFORM_MUX);ioport_disable_pin(PIN_TC_WAVEFORM); - Initialize the waveform channel to the following:
Output frequency of 178Hz, with a duty-cycle of 30%
- Use TC_CMR_TCCLKS_TIMER_CLOCK4, with a divisor of 128
tc_waveform_initialize();