9.1.3.2 Setup Code
Add these macros to the top of your main application C-file:
/* Use TC Peripheral 0. */#define TC TC0#define TC_PERIPHERAL 0
/* Configure TC0 channel 2 as capture input. */#define TC_CHANNEL_CAPTURE 2#define ID_TC_CAPTURE ID_TC2#define PIN_TC_CAPTURE PIN_TC0_TIOA2#define PIN_TC_CAPTURE_MUX PIN_TC0_TIOA2_MUX
Add this macro and functions to your main application C-file:/* Use TC2_Handler for TC capture interrupt. */#define TC_Handler TC2_Handler#define TC_IRQn TC2_IRQn
#define TC_CAPTURE_TIMER_SELECTION TC_CMR_TCCLKS_TIMER_CLOCK3
staticvoidtc_capture_initialize(void){/* Configure the PMC to enable the TC module */sysclk_enable_peripheral_clock(ID_TC_CAPTURE);#if SAMG55/* Enable PCK output */pmc_disable_pck(PMC_PCK_3);pmc_switch_pck_to_mck(PMC_PCK_3, PMC_PCK_PRES_CLK_1);pmc_enable_pck(PMC_PCK_3);#endif/* Init TC to capture mode. */tc_init(TC, TC_CHANNEL_CAPTURE,TC_CAPTURE_TIMER_SELECTION/* Clock Selection */| TC_CMR_LDRA_RISING/* RA Loading: rising edge of TIOA */| TC_CMR_LDRB_FALLING/* RB Loading: falling edge of TIOA */| TC_CMR_ABETRG/* External Trigger: TIOA */| TC_CMR_ETRGEDG_FALLING/* External Trigger Edge: Falling edge */);}
voidTC_Handler(void){
}